Grove Gear HM232-20-2-1.938-210TC-L3
Part #:HM232-20-2-1.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.29 |
| AE1: | 0.54 | D: | 3.5 |
| L1: | 10.01 in | C: | 9.38 in |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 5.02 in | AK: | 8.5 |
| V: | 2.51 in | F: | 4 |
| T: | 1.938 | BD: | 9 |
| B: | 8.75 | AG: | 7.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | G: | 2 |
| AD: | 7.04 |
Technical Specifications
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.188 | Center Distance (in): | 3.25 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

