Grove Gear HM232-20-2-1.938-210TC-L4
Part #:HM232-20-2-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | L: | 6.76 in |
| U: | 0.875 in | C: | 9.38 in |
| BE1: | 0.5 in | I: | 5.02 in |
| F: | 4 | BF: | 0.53 |
| AG: | 7.88 | AJ: | 7.25 |
| B: | 8.75 | D: | 3.5 |
| AD: | 7.04 | AE1: | 0.54 |
| T: | 1.938 | G: | 2 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| L1: | 10.01 in | BD: | 9 |
| V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.188 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

