How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.41 |
| U: | 0.875 in | D: | 3.5 |
| AD: | 7.04 | L: | 6.76 in |
| BD: | 5.88 | I: | 5.02 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 9.01 | B: | 8.75 |
| F: | 4 | T: | 1.188 |
| AE1: | 0.54 | C: | 9.38 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | G: | 2 |
| AE2: | 0.29 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 3.465 | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

