How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.5 |
| L1: | 10.01 in | BF: | 0.53 |
| V: | 2.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| U: | 0.875 in | AE2: | 0.29 |
| L: | 6.76 in | AD: | 7.04 |
| G: | 2 | AK: | 8.5 |
| T: | 1.188 | F: | 4 |
| B: | 8.75 | AG: | 7.88 |
| I: | 5.02 in | AE1: | 0.54 |
| C: | 9.38 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Model Code: | HM232 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.465 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 70 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

