How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | BE1: | 0.5 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | D: | 3.5 |
| G: | 2 | F: | 4 |
| BD: | 9 | V: | 2.51 in |
| AE2: | 0.29 | BF: | 0.53 |
| AE1: | 0.54 | U: | 0.875 in |
| AG: | 7.88 | T: | 1.188 |
| AJ: | 7.25 | L: | 6.76 in |
| C: | 9.38 in | AK: | 8.5 |
| L1: | 10.01 in |
Technical Specifications
| Ratio: | 25:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | HM232 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.465 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

