Grove Gear HM232-25-1-1.250-140TC-L1
Part #:HM232-25-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | BE: | 0.38 in |
| AE1: | 0.54 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.29 | B: | 8.75 |
| T: | 1.25 | I: | 5.02 in |
| AG: | 7.88 | L: | 6.76 in |
| LM: | 9.01 | C: | 9.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | G: | 2 |
| U: | 0.875 in | F: | 4 |
| D: | 3.5 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 3.465 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

