Grove Gear HM232-25-1-1.250-210TC-L2
Part #:HM232-25-1-1.250-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2 |
| L1: | 10.01 in | BF: | 0.53 |
| AE1: | 0.54 | AE2: | 0.29 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | T: | 1.25 |
| AJ: | 7.25 | L: | 6.76 in |
| AK: | 8.5 | F: | 4 |
| B: | 8.75 | V: | 2.51 in |
| C: | 9.38 in | BE1: | 0.5 in |
| D: | 3.5 | AD: | 7.04 |
| U: | 0.875 in |
Technical Specifications
| Output RPM: | 70 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.465 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

