How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| G: | 2 | T: | 1.25 |
| C: | 9.38 in | F: | 4 |
| V: | 2.51 in | BF: | 0.41 |
| AE2: | 0.29 | AK: | 4.5 |
| AE1: | 0.54 | B: | 8.75 |
| AD: | 7.04 | I: | 5.02 in |
| BD: | 5.88 | D: | 3.5 |
| LM: | 9.01 | AJ: | 5.88 |
| AG: | 7.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.465 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 20 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

