How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LM: | 9.01 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | AD: | 7.04 |
| AE1: | 0.54 | B: | 8.75 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AK: | 4.5 |
| C: | 9.38 in | U: | 0.875 in |
| AE2: | 0.29 | F: | 4 |
| T: | 1.25 | AG: | 7.88 |
| BD: | 5.88 | G: | 2 |
| BE: | 0.38 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Assembly: | HM-1 | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.465 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

