How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | G: | 2 |
| C: | 9.38 in | D: | 3.5 |
| B: | 8.75 | AE2: | 0.29 |
| T: | 1.438 | L: | 6.76 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 5.02 in |
| V: | 2.51 in | AG: | 7.88 |
| U: | 0.875 in | BF: | 0.41 |
| LM: | 9.01 | AD: | 7.04 |
| BD: | 5.88 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.465 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

