Grove Gear HM232-25-1-1.438-210TC-L3
Part #:HM232-25-1-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | F: | 4 |
| AG: | 7.88 | AJ: | 7.25 |
| T: | 1.438 | BE1: | 0.5 in |
| C: | 9.38 in | B: | 8.75 |
| BF: | 0.53 | AD: | 7.04 |
| AK: | 8.5 | V: | 2.51 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| G: | 2 | D: | 3.5 |
| AE1: | 0.54 | U: | 0.875 in |
| BD: | 9 | I: | 5.02 in |
| AE2: | 0.29 |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Service Factor: | 1 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 3.465 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

