Grove Gear HM232-25-1-1.438-210TC-L9
Part #:HM232-25-1-1.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| L: | 6.76 in | AE1: | 0.54 |
| AG: | 7.88 | B: | 8.75 |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 5.02 in | T: | 1.438 |
| L1: | 10.01 in | BD: | 9 |
| G: | 2 | C: | 9.38 in |
| D: | 3.5 | AE2: | 0.29 |
| AD: | 7.04 | F: | 4 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.51 in |
Technical Specifications
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.465 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 25:1 |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

