How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AK: | 8.5 |
| L: | 6.76 in | BD: | 9 |
| G: | 2 | I: | 5.02 in |
| AE2: | 0.29 | AJ: | 7.25 |
| L1: | 10.01 in | BE1: | 0.5 in |
| BF: | 0.53 | C: | 9.38 in |
| F: | 4 | D: | 3.5 |
| AD: | 7.04 | V: | 2.51 in |
| B: | 8.75 | U: | 0.875 in |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| T: | 1.5 |
Technical Specifications
| Ratio: | 25:1 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Output RPM: | 70 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.465 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

