How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L1: | 10.01 in |
| C: | 9.38 in | AJ: | 7.25 |
| L: | 6.76 in | B: | 8.75 |
| BF: | 0.53 | I: | 5.02 in |
| F: | 4 | T: | 1.5 |
| AE1: | 0.54 | BE1: | 0.5 in |
| G: | 2 | AK: | 8.5 |
| AE2: | 0.29 | D: | 3.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | BD: | 9 |
| AG: | 7.88 |
Technical Specifications
| Output RPM: | 70 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 3.465 |
| Bore Code: | 24 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

