How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AJ: | 7.25 |
| AG: | 7.88 | BD: | 9 |
| AE1: | 0.54 | T: | 1.625 |
| BF: | 0.53 | D: | 3.5 |
| L: | 6.76 in | AK: | 8.5 |
| L1: | 10.01 in | I: | 5.02 in |
| AD: | 7.04 | V: | 2.51 in |
| AE2: | 0.29 | G: | 2 |
| C: | 9.38 in | B: | 8.75 |
| U: | 0.875 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 26 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.465 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

