How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AK: | 8.5 |
| C: | 9.38 in | BF: | 0.53 |
| AJ: | 7.25 | D: | 3.5 |
| U: | 0.875 in | F: | 4 |
| AG: | 7.88 | BE1: | 0.5 in |
| V: | 2.51 in | BD: | 9 |
| AE1: | 0.54 | T: | 1.625 |
| L: | 6.76 in | B: | 8.75 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| G: | 2 | I: | 5.02 in |
| AD: | 7.04 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 3.465 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

