How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | T: | 1.625 |
| F: | 4 | D: | 3.5 |
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.29 |
| AG: | 7.88 | BF: | 0.41 |
| B: | 8.75 | BE: | 0.38 in |
| AJ: | 5.88 | C: | 9.38 in |
| G: | 2 | AE1: | 0.54 |
| LM: | 9.01 | AD: | 7.04 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.465 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Model Code: | HM232 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

