How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 4 |
| T: | 1.625 | D: | 3.5 |
| BE: | 0.38 in | G: | 2 |
| V: | 2.51 in | AE1: | 0.54 |
| AG: | 7.88 | U: | 0.875 in |
| AK: | 4.5 | L: | 6.76 in |
| AJ: | 5.88 | I: | 5.02 in |
| LM: | 9.01 | BD: | 5.88 |
| AE2: | 0.29 | C: | 9.38 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| B: | 8.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.465 |
| Output Diameter (in): | 1.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Model Code: | HM232 | Motor Frame Size: | 56C |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

