How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BF: | 0.41 |
| F: | 4 | V: | 2.51 in |
| LM: | 9.01 | AG: | 7.88 |
| T: | 1.688 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AK: | 4.5 | B: | 8.75 |
| AD: | 7.04 | BD: | 5.88 |
| AE2: | 0.29 | BE: | 0.38 in |
| I: | 5.02 in | G: | 2 |
| D: | 3.5 | AJ: | 5.88 |
| U: | 0.875 in |
Technical Specifications
| Assembly: | HM-1 | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.465 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

