How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | C: | 9.38 in |
| LM: | 9.01 | L: | 6.76 in |
| AE1: | 0.54 | F: | 4 |
| I: | 5.02 in | AJ: | 5.88 |
| B: | 8.75 | V: | 2.51 in |
| U: | 0.875 in | AD: | 7.04 |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1.75 | BD: | 5.88 |
| D: | 3.5 | BF: | 0.41 |
| G: | 2 | Center Distance (in): | 3.25 in |
| AG: | 7.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 3.465 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

