How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AD: | 7.04 |
| C: | 9.38 in | BF: | 0.53 |
| AE1: | 0.54 | T: | 1.75 |
| I: | 5.02 in | V: | 2.51 in |
| AG: | 7.88 | F: | 4 |
| D: | 3.5 | B: | 8.75 |
| U: | 0.875 in | BD: | 9 |
| AK: | 8.5 | L1: | 10.01 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| G: | 2 | BE1: | 0.5 in |
| AE2: | 0.29 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.465 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 28 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

