How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AG: | 7.88 |
| D: | 3.5 | T: | 1.75 |
| B: | 8.75 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| BD: | 5.88 | G: | 2 |
| LM: | 9.01 | BF: | 0.41 |
| F: | 4 | C: | 9.38 in |
| AJ: | 5.88 | AE1: | 0.54 |
| U: | 0.875 in | BE: | 0.38 in |
| AD: | 7.04 | I: | 5.02 in |
| AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.465 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

