Grove Gear HM232-25-1-1.938-180TC-L1
Part #:HM232-25-1-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | D: | 3.5 |
| T: | 1.938 | L1: | 10.01 in |
| F: | 4 | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 7.04 |
| BD: | 9 | AE1: | 0.54 |
| V: | 2.51 in | I: | 5.02 in |
| AE2: | 0.29 | U: | 0.875 in |
| G: | 2 | B: | 8.75 |
| AJ: | 7.25 | L: | 6.76 in |
| AG: | 7.88 | AK: | 8.5 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.465 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

