Grove Gear HM232-25-1-1.938-180TC-L4
Part #:HM232-25-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AJ: | 7.25 |
| AD: | 7.04 | BE1: | 0.5 in |
| B: | 8.75 | BD: | 9 |
| D: | 3.5 | V: | 2.51 in |
| C: | 9.38 in | AE1: | 0.54 |
| AE2: | 0.29 | T: | 1.938 |
| BF: | 0.53 | AG: | 7.88 |
| G: | 2 | I: | 5.02 in |
| U: | 0.875 in | F: | 4 |
| AK: | 8.5 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 3.465 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

