Grove Gear HM232-25-1-1.938-210TC-L1
Part #:HM232-25-1-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2 |
| T: | 1.938 | AE1: | 0.54 |
| F: | 4 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| AK: | 8.5 | BF: | 0.53 |
| L1: | 10.01 in | V: | 2.51 in |
| AE2: | 0.29 | I: | 5.02 in |
| BD: | 9 | C: | 9.38 in |
| U: | 0.875 in | BE1: | 0.5 in |
| AG: | 7.88 | D: | 3.5 |
| AD: | 7.04 |
Technical Specifications
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.465 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 25:1 | Model Code: | HM232 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.938 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

