Grove Gear HM232-25-1-1.938-56C-L3
Part #:HM232-25-1-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | V: | 2.51 in |
| C: | 9.38 in | B: | 8.75 |
| I: | 5.02 in | AE1: | 0.54 |
| G: | 2 | AK: | 4.5 |
| F: | 4 | D: | 3.5 |
| L: | 6.76 in | LM: | 9.01 |
| BD: | 5.88 | BF: | 0.41 |
| U: | 0.875 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| T: | 1.938 | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | HM-1 | Model Code: | HM232 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 3.465 | Ratio: | 25:1 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

