Grove Gear HM232-25-1-1.938-56C-L4
Part #:HM232-25-1-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.875 in |
| B: | 8.75 | L: | 6.76 in |
| BD: | 5.88 | G: | 2 |
| AD: | 7.04 | I: | 5.02 in |
| F: | 4 | AK: | 4.5 |
| BF: | 0.41 | LM: | 9.01 |
| T: | 1.938 | AE2: | 0.29 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AG: | 7.88 |
| C: | 9.38 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.465 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

