Grove Gear HM232-25-1-1.938-56C-L9
Part #:HM232-25-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | U: | 0.875 in |
| BD: | 5.88 | T: | 1.938 |
| V: | 2.51 in | AK: | 4.5 |
| I: | 5.02 in | C: | 9.38 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| F: | 4 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 9.01 | AD: | 7.04 |
| D: | 3.5 | AE1: | 0.54 |
| AE2: | 0.29 | AG: | 7.88 |
| B: | 8.75 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 3.465 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Model Code: | HM232 | Gear Type: | Worm |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

