How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | U: | 0.875 in |
| F: | 4 | BF: | 0.41 |
| LM: | 9.01 | D: | 3.5 |
| L: | 6.76 in | G: | 2 |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.188 | C: | 9.38 in |
| B: | 8.75 | AE1: | 0.54 |
| V: | 2.51 in | AJ: | 5.88 |
| AG: | 7.88 |
Technical Specifications
| Bore Code: | 19 | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 3.465 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

