How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 9.38 in |
| BD: | 9 | T: | 1.188 |
| F: | 4 | AE1: | 0.54 |
| I: | 5.02 in | U: | 0.875 in |
| AK: | 8.5 | D: | 3.5 |
| AD: | 7.04 | G: | 2 |
| L1: | 10.01 in | AE2: | 0.29 |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AG: | 7.88 | B: | 8.75 |
| L: | 6.76 in |
Technical Specifications
| Bore Code: | 19 | Service Factor: | 1 |
| Model Code: | HM232 | Motor Frame Size: | 180TC |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 3.465 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

