How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | BF: | 0.53 |
| U: | 0.875 in | AE1: | 0.54 |
| L: | 6.76 in | F: | 4 |
| T: | 1.188 | BE1: | 0.5 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AK: | 8.5 |
| I: | 5.02 in | BD: | 9 |
| AE2: | 0.29 | C: | 9.38 in |
| AD: | 7.04 | AG: | 7.88 |
| AJ: | 7.25 | V: | 2.51 in |
| G: | 2 |
Technical Specifications
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.465 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

