How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| V: | 2.51 in | G: | 2 |
| AE1: | 0.54 | AE2: | 0.29 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | D: | 3.5 |
| F: | 4 | BE: | 0.38 in |
| L: | 6.76 in | AD: | 7.04 |
| B: | 8.75 | T: | 1.188 |
| AG: | 7.88 | BD: | 5.88 |
| BF: | 0.41 | LM: | 9.01 |
| AK: | 4.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HM232 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.465 | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

