Grove Gear HM232-25-2-1.250-140TC-L9
Part #:HM232-25-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | U: | 0.875 in |
| G: | 2 | B: | 8.75 |
| V: | 2.51 in | AG: | 7.88 |
| BF: | 0.41 | T: | 1.25 |
| C: | 9.38 in | D: | 3.5 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AD: | 7.04 | F: | 4 |
| I: | 5.02 in | BD: | 5.88 |
| BE: | 0.38 in | LM: | 9.01 |
| AE2: | 0.29 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Model Code: | HM232 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 3.465 |
| Output RPM: | 70 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

