How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BE1: | 0.5 in |
| L1: | 10.01 in | AE1: | 0.54 |
| F: | 4 | BF: | 0.53 |
| I: | 5.02 in | B: | 8.75 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AJ: | 7.25 |
| D: | 3.5 | AK: | 8.5 |
| AE2: | 0.29 | BD: | 9 |
| L: | 6.76 in | AD: | 7.04 |
| G: | 2 | T: | 1.25 |
| V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.465 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

