How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| AJ: | 7.25 | V: | 2.51 in |
| AE1: | 0.54 | C: | 9.38 in |
| BF: | 0.53 | F: | 4 |
| L: | 6.76 in | B: | 8.75 |
| G: | 2 | AK: | 8.5 |
| AD: | 7.04 | D: | 3.5 |
| I: | 5.02 in | L1: | 10.01 in |
| U: | 0.875 in | T: | 1.25 |
| BD: | 9 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.465 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | HM232 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

