How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AD: | 7.04 |
| F: | 4 | D: | 3.5 |
| G: | 2 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.25 |
| B: | 8.75 | I: | 5.02 in |
| V: | 2.51 in | AE2: | 0.29 |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| L1: | 10.01 in | L: | 6.76 in |
| AE1: | 0.54 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.465 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

