Grove Gear HM232-25-2-1.250-210TC
Part #:HM232-25-2-1.250-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L1: | 10.01 in |
| BE1: | 0.5 in | F: | 4 |
| C: | 9.38 in | D: | 3.5 |
| L: | 6.76 in | BF: | 0.53 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | AE2: | 0.29 |
| G: | 2 | I: | 5.02 in |
| AE1: | 0.54 | AJ: | 7.25 |
| AG: | 7.88 | T: | 1.25 |
| U: | 0.875 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 3.465 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

