Grove Gear HM232-25-2-1.250-210TC-L1
Part #:HM232-25-2-1.250-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | BF: | 0.53 |
| L1: | 10.01 in | BD: | 9 |
| AG: | 7.88 | AE1: | 0.54 |
| V: | 2.51 in | C: | 9.38 in |
| U: | 0.875 in | T: | 1.25 |
| G: | 2 | I: | 5.02 in |
| AE2: | 0.29 | B: | 8.75 |
| L: | 6.76 in | F: | 4 |
| D: | 3.5 | AK: | 8.5 |
| BE1: | 0.5 in |
Technical Specifications
| Model Code: | HM232 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.465 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Assembly: | HM-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

