Grove Gear HM232-25-2-1.250-210TC-L3
Part #:HM232-25-2-1.250-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | F: | 4 |
| BD: | 9 | L1: | 10.01 in |
| BE1: | 0.5 in | B: | 8.75 |
| I: | 5.02 in | D: | 3.5 |
| T: | 1.25 | AJ: | 7.25 |
| C: | 9.38 in | U: | 0.875 in |
| L: | 6.76 in | AG: | 7.88 |
| V: | 2.51 in | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| G: | 2 | AD: | 7.04 |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 3.465 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

