Grove Gear HM232-25-2-1.250-210TC-L4
Part #:HM232-25-2-1.250-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | U: | 0.875 in |
| AG: | 7.88 | AJ: | 7.25 |
| G: | 2 | B: | 8.75 |
| V: | 2.51 in | T: | 1.25 |
| AK: | 8.5 | AE2: | 0.29 |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 10.01 in | C: | 9.38 in |
| D: | 3.5 | BF: | 0.53 |
| AD: | 7.04 |
Technical Specifications
| Output RPM: | 70 | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 3.465 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

