Grove Gear HM232-25-2-1.250-210TC-L9
Part #:HM232-25-2-1.250-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | L1: | 10.01 in |
| AE2: | 0.29 | AE1: | 0.54 |
| T: | 1.25 | I: | 5.02 in |
| C: | 9.38 in | BE1: | 0.5 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | AJ: | 7.25 |
| U: | 0.875 in | BF: | 0.53 |
| L: | 6.76 in | BD: | 9 |
| F: | 4 | G: | 2 |
| D: | 3.5 | B: | 8.75 |
| AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.465 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 70 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

