How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AE2: | 0.29 |
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| G: | 2 | B: | 8.75 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AD: | 7.04 | D: | 3.5 |
| L: | 6.76 in | V: | 2.51 in |
| AK: | 4.5 | I: | 5.02 in |
| T: | 1.438 | AG: | 7.88 |
| F: | 4 | BD: | 5.88 |
| LM: | 9.01 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.465 | Motor Frame Size: | 140TC |
| Output RPM: | 70 | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

