How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BD: | 5.88 |
| C: | 9.38 in | I: | 5.02 in |
| BE: | 0.38 in | AE2: | 0.29 |
| U: | 0.875 in | L: | 6.76 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| T: | 1.438 | BF: | 0.41 |
| AJ: | 5.88 | AD: | 7.04 |
| D: | 3.5 | LM: | 9.01 |
| AE1: | 0.54 | B: | 8.75 |
| AK: | 4.5 | V: | 2.51 in |
| F: | 4 |
Technical Specifications
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.465 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

