Grove Gear HM232-25-2-1.438-180TC-L4
Part #:HM232-25-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | F: | 4 |
| B: | 8.75 | L1: | 10.01 in |
| AJ: | 7.25 | AK: | 8.5 |
| L: | 6.76 in | G: | 2 |
| AE2: | 0.29 | BE1: | 0.5 in |
| AD: | 7.04 | I: | 5.02 in |
| BF: | 0.53 | D: | 3.5 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| BD: | 9 | C: | 9.38 in |
| U: | 0.875 in | T: | 1.438 |
| V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Output RPM: | 70 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.465 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

