Grove Gear HM232-25-2-1.438-210TC
Part #:HM232-25-2-1.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| D: | 3.5 | G: | 2 |
| AE2: | 0.29 | T: | 1.438 |
| L: | 6.76 in | BD: | 9 |
| C: | 9.38 in | AK: | 8.5 |
| I: | 5.02 in | AE1: | 0.54 |
| B: | 8.75 | V: | 2.51 in |
| AJ: | 7.25 | AD: | 7.04 |
| U: | 0.875 in | L1: | 10.01 in |
| AG: | 7.88 | BE1: | 0.5 in |
| F: | 4 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.465 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Output Diameter (in): | 1.438 in | Assembly: | HM-2 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

