Grove Gear HM232-25-2-1.438-210TC-L2
Part #:HM232-25-2-1.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | I: | 5.02 in |
| T: | 1.438 | V: | 2.51 in |
| U: | 0.875 in | B: | 8.75 |
| AE2: | 0.29 | D: | 3.5 |
| AE1: | 0.54 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| L: | 6.76 in | G: | 2 |
| L1: | 10.01 in | AK: | 8.5 |
| F: | 4 | BF: | 0.53 |
| AG: | 7.88 | AD: | 7.04 |
| BD: | 9 |
Technical Specifications
| Model Code: | HM232 | Ratio: | 25:1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 x 3.00 | Output RPM: | 70 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.465 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

