How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | D: | 3.5 |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2 | BF: | 0.41 |
| AG: | 7.88 | F: | 4 |
| L: | 6.76 in | B: | 8.75 |
| LM: | 9.01 | V: | 2.51 in |
| T: | 1.5 | AD: | 7.04 |
| I: | 5.02 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| U: | 0.875 in | AJ: | 5.88 |
| AE1: | 0.54 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HM232 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.465 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

