How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.29 | AJ: | 7.25 |
| BD: | 9 | G: | 2 |
| I: | 5.02 in | BF: | 0.53 |
| D: | 3.5 | AD: | 7.04 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | B: | 8.75 |
| T: | 1.5 | F: | 4 |
| AG: | 7.88 | L1: | 10.01 in |
| AE1: | 0.54 | C: | 9.38 in |
| V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.465 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

