How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AD: | 7.04 |
| T: | 1.625 | AJ: | 5.88 |
| D: | 3.5 | B: | 8.75 |
| V: | 2.51 in | BD: | 5.88 |
| F: | 4 | G: | 2 |
| AE2: | 0.29 | AK: | 4.5 |
| AG: | 7.88 | U: | 0.875 in |
| I: | 5.02 in | LM: | 9.01 |
| L: | 6.76 in | BE: | 0.38 in |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| Output Key: | 3/8 x 3.00 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.465 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

