How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | G: | 2 |
| B: | 8.75 | U: | 0.875 in |
| AK: | 4.5 | D: | 3.5 |
| BD: | 5.88 | BF: | 0.41 |
| AD: | 7.04 | I: | 5.02 in |
| AJ: | 5.88 | T: | 1.688 |
| V: | 2.51 in | AE1: | 0.54 |
| F: | 4 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | L: | 6.76 in |
| C: | 9.38 in | AE2: | 0.29 |
| BE: | 0.38 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Assembly: | HM-2 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 3.465 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 27 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 70 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

